IESNA:LM-63-2002
[TEST]P943720
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8B-830-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]41385
TILT=NONE
208 -1 1 37 11 1 1 1.5 1.5 0
1 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
3775.1 3751.5 3702 3659 3648.2 3652.5 3665.4 3689.1 3710.6 3717.1
3719.2 3751.5 3818.2 3927.9 4110.7 4368.8 4682.9 5061.5 5545.5 6122
6775.9 7576.1 8546.2 9649.7 10837.1 12112.7 13336.7 13906.7 13072.1 10101.5
5496 1550.9 475.4 281.8 161.3 66.7 0
3775.1 3762.2 3710.6 3667.6 3656.8 3659 3671.9 3695.6 3714.9 3721.4
3725.7 3760.1 3824.6 3940.8 4119.3 4379.6 4698 5078.7 5575.6 6152.1
6827.5 7651.4 8660.2 9740.1 10949 12256.9 13455 13971.3 12940.9 9875.6
5240 1454.1 460.3 258.1 150.6 60.2 0
3775.1 3757.9 3708.5 3663.3 3643.9 3646.1 3652.5 3665.4 3674 3682.6
3695.6 3732.1 3801 3910.7 4091.4 4330.1 4635.6 4997 5463.7 6033.8
6745.8 7636.3 8681.8 9843.3 11047.9 12325.7 13532.4 14160.6 13396.9 10667.2
6332.8 2336.1 623.8 309.8 182.8 71 0
3775.1 3749.3 3702 3652.5 3626.7 3620.3 3624.6 3626.7 3626.7 3641.8
3663.3 3704.2 3773 3880.5 4035.4 4263.4 4566.7 4936.7 5403.5 5971.4
6741.5 7662.1 8836.6 10159.6 11514.7 12844.1 14085.3 14786.5 14399.3 12381.6
8501.1 4112.9 1239 451.7 219.4 68.8 0
3775.1 3749.3 3704.2 3652.5 3620.3 3613.8 3618.1 3618.1 3618.1 3635.3
3674 3710.6 3768.7 3861.2 4001 4211.8 4517.3 4898 5366.9 5964.9
6754.4 7806.3 9163.6 10770.5 12422.5 13902.4 15096.3 15853.5 15943.8 14911.3
11891.2 7152.3 3037.3 774.4 260.3 60.2 0
3775.1 3742.9 3697.7 3646.1 3611.7 3605.2 3611.7 3620.3 3620.3 3637.5
3678.3 3708.5 3753.6 3852.6 4001 4211.8 4508.7 4898 5375.5 6005.8
6829.7 7961.1 9479.8 11331.9 13211.9 14844.6 16040.6 16931.1 17477.5 17129
14846.8 10424.1 4992.7 1568.1 333.4 77.4 0
3775.1 3749.3 3702 3648.2 3613.8 3605.2 3609.5 3618.1 3618.1 3635.3
3674 3714.9 3773 3867.6 4013.9 4229 4530.2 4908.8 5382 5980
6769.4 7823.5 9187.3 10770.5 12405.3 13917.5 15165.1 16034.1 16150.3 15014.5
12164.4 7427.7 2919 752.9 217.3 58.1 0
3775.1 3753.6 3708.5 3654.7 3620.3 3611.7 3618.1 3624.6 3631 3648.2
3676.2 3721.4 3794.5 3904.2 4061.2 4278.5 4586.1 4960.4 5427.2 6012.3
6786.7 7763.2 8944.2 10232.7 11551.3 12882.8 14145.5 14853.2 14369.2 12478.4
8744.1 4203.2 1254.1 471.1 223.7 68.8 0
3775.1 3760.1 3712.8 3661.1 3633.2 3628.9 3637.5 3654.7 3669.7 3684.8
3704.2 3742.9 3818.2 3936.5 4112.9 4355.9 4659.2 5027.1 5487.4 6044.5
6750.1 7625.6 8651.6 9772.4 10942.5 12207.4 13450.7 14076.7 13418.4 11159.8
7051.2 2770.6 793.7 378.6 202.2 81.7 0
3775.1 3764.4 3714.9 3663.3 3639.6 3637.5 3652.5 3682.6 3708.5 3723.5
3738.6 3777.3 3848.3 3968.7 4153.7 4414 4732.4 5117.4 5590.7 6162.8
6825.4 7649.2 8597.9 9662.7 10794.1 12048.2 13242 13711 12824.7 9955.2
5455.1 1643.4 501.2 253.8 135.5 53.8 0
3775.1 3762.2 3714.9 3663.3 3639.6 3639.6 3654.7 3682.6 3710.6 3723.5
3736.4 3768.7 3841.8 3955.8 4138.7 4392.5 4708.7 5111 5586.4 6128.4
6780.2 7569.7 8514 9585.2 10665.1 11919.1 13138.8 13715.3 12966.7 10254.2
5810.1 1826.3 529.2 275.3 142 49.5 0
